
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 360 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A MSM360BX |
Housing |
N/A MSM360HX |
Support Reference |
N/A S40 |
Bearing - Housing - Seal |
N/A MSM360BXH |
Bearing UPC |
N/A 013992039941 |
Dimension H |
N/A 17.756 in451 mm |
Dimension H1 |
N/A 2.6 in67 mm |
Dimension H2 |
N/A 35.4 in900 mm |
Dimension J1 |
N/A 34.0 in864 mm |
Dimension J2 |
N/A 26.0 in660 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 43.0 in1092 mm |
Dimension M |
N/A 14.5 in368 mm |
Housing Width |
N/A 12 in305 mm |
Cr - Dynamic Load Rating |
N/A 447145 lbf1989000 N |
Cor - Static Load Rating |
N/A 765025 lbf3403000 N |
Maximum Speed |
N/A 500 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |