Print Back

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size

N/A 440 mm

Seal Type

N/A Kevlar Packing Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A MSM440BR

Housing

N/A MSM440HR

Support Reference

N/A S44

Bearing - Housing - Seal

N/A MSM440BRHKPS

Bearing UPC

N/A 013992040091

Dimensions

Dimension H

N/A 20.984 in533 mm

Dimension H1

N/A 2.9 in73 mm

Dimension H2

N/A 42.1 in1070 mm

Dimension J1

N/A 39.2 in996 mm

Dimension J2

N/A 31.0 in788 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 49.0 in1244 mm

Dimension M

N/A 14.5 in368 mm

Housing Width

N/A 13.8 in350 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 497952 lbf2215000 N

Cor - Static Load Rating

N/A 940376 lbf4183000 N

Ca - Axial Load Rating

N/A 48559 lbf216000 N

Maximum Speed

N/A 380 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.