
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 600 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M42 |
Bearing Number |
N/A MSM600BX |
Housing |
N/A MSM600HX |
Support Reference |
N/A S50 |
Bearing - Housing - Seal |
N/A MSM600BXH |
Bearing UPC |
N/A 013992040640 |
Dimension H |
N/A 26.496 in673 mm |
Dimension H1 |
N/A 3.6 in92 mm |
Dimension H2 |
N/A 53.0 in1345 mm |
Dimension J1 |
N/A 48.7 in1238 mm |
Dimension J2 |
N/A 39.8 in1010 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 60.0 in1524 mm |
Dimension M |
N/A 15.0 in382 mm |
Housing Width |
N/A 15.3 in388 mm |
Cr - Dynamic Load Rating |
N/A 668132 lbf2972000 N |
Cor - Static Load Rating |
N/A 1404650 lbf6243000 N |
Maximum Speed |
N/A 290 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |