Print Back
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size

N/A 45 mm

Seal Type

N/A Felt Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Take-Up

Series Type

N/A Light Series

Tensioning Unit Type

N/A Push Type

Bearing Number

N/A LSM45BR

Housing

N/A LSM45HR

Take-Up Reference

N/A TP02

Bearing - Housing - Seal

N/A LSM45BRH

Bearing UPC

N/A 013992029829

Dimensions

Dimension B

N/A 4.5 in114 mm

Dimension N

N/A 8 in204 mm

Dimension D

N/A 7.0 in178 mm

Dimension V

N/A 3.5 in88 mm

Dimension P

N/A 0.6 in16 mm

Dimension H

N/A 1.1 in29 mm

Dimension S

N/A 1.1 in29 mm

Dimension U

N/A 0.2 mm5 in

Dimension Y

N/A 0.5 in13 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 18659 lbf83000 N

Cor - Static Load Rating

N/A 19558 lbf87000 N

Ca - Axial Load Rating

N/A 809.30 lbf3600 N

Maximum Speed

N/A 4630 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.