Print Back
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size

N/A 70 mm

Seal Type

N/A Kevlar Packing Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Take-Up

Series Type

N/A Light Series

Tensioning Unit Type

N/A Push Type

Bearing Number

N/A LSM70BR

Housing

N/A LSM70HR

Take-Up Reference

N/A TP04

Bearing - Housing - Seal

N/A LSM70BRHKPS

Bearing - Housing - Seal UPC

N/A 013992100696

Bearing UPC

N/A 013992030368

Dimensions

Dimension B

N/A 6 in152 mm

Dimension N

N/A 10.5 in266 mm

Dimension D

N/A 9.0 in229 mm

Dimension V

N/A 4.5 in114 mm

Dimension P

N/A 0.9 in22 mm

Dimension H

N/A 1.6 in40 mm

Dimension S

N/A 1.6 in41 mm

Dimension U

N/A 0.2 mm6 in

Dimension Y

N/A 0.6 in16 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 31024 lbf138000 N

Cor - Static Load Rating

N/A 36194 lbf161000 N

Ca - Axial Load Rating

N/A 1708.53 lbf7600 N

Maximum Speed

N/A 3310 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.