
Description |
N/A GS28-SPIDER-98A RED-URE |
Type |
N/A Jaw |
Spider Type |
N/A 98 Shore A |
Material |
N/A Urethane |
Style |
N/A Solid Center Type |
Color |
N/A Red |
Weight |
N/A 0.07 lb |
Stock Sizes |
N/A 14 - 55 |
Spider Size |
N/A 28 |
Spider Outside Diameter (Dimension A) |
N/A 2.560 in |
Spider Thickness (Dimension W) |
N/A 0.590 in14.99 mm |
Cubic inches |
N/A 3.86662 in³ |
Set Screw Size |
N/A 5/16-18 |
Set Screw Style Coupling Location Size (Dimension SL) |
N/A 0.590 in14.99 mm |
Length thru Bore |
N/A 1.38 in35.05 mm |
Dimension HD |
N/A 2.560 in65.02 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A Solid |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.5 in38 mm |
Dimension CL |
N/A 0.100 in2.54 mm |
Clamping Bolt Style Coupling Bolt Location Size (Dimension SL1) |
N/A 0.590 in |
Dimension TH |
N/A 0.160 in4.06 mm |
Clamping Bolt Style Coupling Bolt Size |
N/A M8 |
Temperature |
N/A -30 to 194 ºF |
Max. Temperature Range |
N/A -40 to 248 ºF |
Nominal Torque |
N/A 1416.00 in·lb |
Max. Torque |
N/A 2832.00 in·lb |
Max. Speed for Clamping Style Hub |
N/A 5850 rpm |
Max. Speed for Set Screw Style Hub |
N/A 7350.00 rpm |
Max. Speed for Locking Device Style Hub |
N/A 11700.00 rpm |
Axial Misalignment |
N/A +0.059 -0.027 in |
Angular Misalignment |
N/A 0.90 º |
Radial Misalignment |
N/A 0.004 in |
Dynamic Torsional Stiffness |
N/A 91278.00 in·lb/rad |
Static Torsional Stiffness |
N/A 30426.00 in·lb/rad |
Radial Stiffness |
N/A 18288.0000 in·lb |
Elastomer Characteristic |
N/A
|
Misalignment Information |
N/A
|