Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A GS38/45B-HUB-AL-15MMH7-LD |
Hub Style |
N/A B |
Type |
N/A Curved Jaw Couplings |
Hub Material |
N/A Aluminum |
Style |
N/A Bored |
Color |
N/A Silver |
Weight |
N/A 1.3 lb |
Spider Size |
N/A 38/45B |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Outside Diameter |
N/A 1.77 in44.96 mm |
Overall Coupling Length |
N/A 4.490 in114.05 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 45 mm |
Dimension HD |
N/A 1.770 in44.96 mm |
Cubic inches |
N/A 14.06672 in³ |
Bore Depth |
N/A 1.770 in44.96 mm |