Print Back
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Notes 

N/A
  • Jaw coupling hubs are standard with one set screw, for two set screws see RRS & RRC sections.

Specifications

Description 

N/A L110-HUB-11/16-3/16X3/32KW

Hub Style

N/A 1

Coupling Type

N/A Jaw

Material

N/A Sintered Iron

Color

N/A Metallic

# of Jaws

N/A 3

Elastomeric Member

N/A SOX (NBR) Rubber

Weight

N/A 3.07 lb

Weight (Complete Coupling w/ Max. Bores)

N/A 6.60 lb

Weight (Complete Coupling w/ Min. Bores)

N/A 5.30 lb

Dimensional Data

Bore Size 

N/A 11/16 in

Coupling Size

N/A L110

Keyway Size (W x D)

N/A 3/16 x 3/32 in

Length thru Bore

N/A 1.68 in42.67 mm

Overall Length

N/A 4.220 in107.19 mm

Outside Diameter

N/A 3.32 in84.33 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.625 in16.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.625 in41 mm

Hub Length

N/A 2.56 in65.02 mm

Dimension G

N/A 0.88 in22.35 mm

Dimension SL

N/A 0.750 in19.05 mm

Dimension T

N/A 3/8-16

Cubic inches

N/A 28.21734 in³

Performance Data

Nominal Torque

N/A 792.00 in·lb

Max. Speed

N/A 5000 rpm

Rated HP at 100 rpm

N/A 1.26 hp

Rated HP at 1,200 rpm

N/A 15.12 hp

Rated HP at 1,800 rpm

N/A 23.00 hp

Rated HP at 3,600 rpm

N/A 45.36 hp

Spider Performance

Spider Performance

N/A
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)

Features

Features 

N/A
  • Fail-safe – will still perform if elastomer fails
  • No metal to metal contact
  • Resistant to oil, dirt, sand, moisture and grease
  • More than 850,000 combinations of bore sizes
  • Most types available from stock in 24 hours