Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Description |
N/A L225-HUB-2-3/16-1/2X1/4KW |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 7.74 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 19.60 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 15.00 lb |
Bore Size |
N/A 2 3/16 in |
Coupling Size |
N/A L225 |
Keyway Size (W x D) |
N/A 1/2 x 1/4 in |
Length thru Bore |
N/A 2.180 in55.37 mm |
Overall Length |
N/A 5.340 in135.64 mm |
Outside Diameter |
N/A 5.00 in127.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.625 in67 mm |
Hub Length |
N/A 3.180 in80.77 mm |
Dimension G |
N/A 1 in25.40 mm |
Dimension SL |
N/A 1.000 in25.40 mm |
Dimension T |
N/A 1/2-13 |
Cubic inches |
N/A 79.50000 in³ |
Nominal Torque |
N/A 2340 in·lb |
Max. Speed |
N/A 4200 rpm |
Rated HP at 100 rpm |
N/A 3.70 hp |
Rated HP at 1,200 rpm |
N/A 44.40 hp |
Rated HP at 1,800 rpm |
N/A 67.00 hp |
Rated HP at 3,600 rpm |
N/A 133.20 hp |
Spider Performance |
N/A
|