Print Back
The L Type coupling consists of two standard L Type hubs and one spider.
Unit of Measure

Specifications

Description 

N/A L225-SPIDER OCT-URE-1.8

Coupling Type

N/A Jaw

Material

N/A Urethane

Insert Style

N/A Open Center

Color

N/A Blue

Type

N/A Elastomeric Insert

Weight

N/A 0.30 lb

Dimensional Data

Coupling Size

N/A L225

Dimension A

N/A 4.980 in126.49 mm

Dimension B

N/A 0.730 in18.54 mm

Dimension H

N/A 1.750 in44.45 mm

Dimension W

N/A 0.88 in22.35 mm

Cubic inches

N/A 21.82435 in³

Dimensional Data of Related Coupling

Max. Bore (Dimensions ID1/ID2)

N/A 2.625 in65 mm

Performance Data

Normal Temperature Range

N/A -30 to 160 ºF-34 to 71 ºC

Nominal Torque

N/A 3510.00 in·lb397.00 N·m

Angular Misalignment

N/A 1.00 º

Parallel Misalignment

N/A 0.0150 in

Shore Hardness

N/A 55D, L050 - L110, 90 - 95A, L150 - L234

Damping Capacity

N/A Low

Chemical Resistance

N/A Very Good

Elastomers in Compression

Elastomers in Compression

N/A
  • Urethane has greater torque capability than NBR (1.5 times), provides less dampening effect, and operates at a temperature range of -30° to 160° F (-34° to 71° C). Good resistance to oil and chemicals. Not recommended for cyclic or start/stop applications.

Notes

Notes 

N/A
    Lovejoy offers four types of elastomer designs to allow for additional flexibility in addressing specific application requirements. One piece designs are used in the “L” and “AL” models (referred to as spiders) and multiple part “load cushions” are used in the “C” and “H” model couplings. The load cushions are in sets of 6 to 14 pieces depending on coupling size.
Solid Center Spider
  • The solid center design is commonly used design when shafts of the driver and driven equipment can be kept separate by a standard gap
Open Center Spider
  • The open center design allows for the shafts of the driver and driven to be positioned within a short distance
  • Open center spiders offer shaft positioning flexibility but have a lower RPM capacity (1,750 RPM maximum for NBR, 3,600 maximum for Urethane/Hytrel®)
Cushions
  • Used exclusively for the C and H Type couplings
  • Load cushions are held in place radially by a steel collar which is attached to one of the hubs
Snap Wrap Flexible Spider
  • Design allows for easy removal of the spider without moving the hubs
  • Allows for close shaft separation all the way up to the hubs maximum bore
  • Maximum RPM is 1,750 RPM with the retaining ring, but if used with the LC Type (with collar) the normal RPM rating of the coupling applies
  • Style is available in NBR and Urethane only, and in limited sizes