Print Back
The L Type coupling consists of two standard L Type hubs and one spider.
Unit of Measure

Specifications

Description 

N/A L276-SPIDER-BRONZE

Coupling Type

N/A Jaw

Material

N/A Bronze

Insert Style

N/A Open Center

Color

N/A Bronze

Type

N/A Elastomeric Insert

Weight

N/A 3.25 lb

Dimensional Data

Coupling Size

N/A L276

Dimension A

N/A 6.190 in157.23 mm

Dimension B

N/A 0.750 in19.05 mm

Dimension H

N/A 1.750 in44.45 mm

Dimension W

N/A 1.450 in36.83 mm

Cubic inches

N/A 55.55835 in³

Dimensional Data of Related Coupling

Max. Bore (Dimensions ID1/ID2)

N/A 2.875 in73 mm

Performance Data

Normal Temperature Range

N/A -40 to 450 ºF-40 to 232 ºC

Nominal Torque

N/A 12500.00 in·lb1412.00 N·m

Angular Misalignment

N/A 0.50 º

Parallel Misalignment

N/A 0.0100 in

Damping Capacity

N/A None

Chemical Resistance

N/A Excellent

Spider Performance

Spider Performance

N/A
  • Bronze is a rigid, porous oil-impregnated metal insert exclusively for slow speed (maximum 250 RPM) applications requiring high torque capabilities. Bronze operations are not affected by extreme temperatures, water, oil, or dirt.

Elastomers in Compression

Elastomers in Compression

N/A
    Lovejoy offers four types of elastomer designs to allow for additional flexibility in addressing specific application requirements. One piece designs are used in the “L” and “AL” models (referred to as spiders) and multiple part “load cushions” are used in the “C” and “H” model couplings. The load cushions are in sets of 6 to 14 pieces depending on coupling size.
Solid Center Spider
  • The solid center design is commonly used design when shafts of the driver and driven equipment can be kept separate by a standard gap
Open Center Spider
  • The open center design allows for the shafts of the driver and driven to be positioned within a short distance
  • Open center spiders offer shaft positioning flexibility but have a lower RPM capacity (1,750 RPM maximum for NBR, 3,600 maximum for Urethane/Hytrel®)
Cushions
  • Used exclusively for the C and H Type couplings
  • Load cushions are held in place radially by a steel collar which is attached to one of the hubs
Snap Wrap Flexible Spider
  • Design allows for easy removal of the spider without moving the hubs
  • Allows for close shaft separation all the way up to the hubs maximum bore
  • Maximum RPM is 1,750 RPM with the retaining ring, but if used with the LC Type (with collar) the normal RPM rating of the coupling applies
  • Style is available in NBR and Urethane only, and in limited sizes