Print Back
Unit of Measure

Specifications

Dimension T NOMINAL

N/A 12

Weight

N/A 32 lb

Number of Bolts

N/A 2

Dimensions

T (TRAVEL)

N/A 14-1/2 in

Dimension B

N/A 28-1/2 in

Dimension C

N/A 3.5 in

Dimension D

N/A 26-1/2 in

Dimension F

N/A 5/8 in

Dimension G

N/A 1 in

Dimension H

N/A 0.750 in

Dimension J

N/A 8-1/2 in

Dimension K

N/A 3 in

Dimension M

N/A 3-15/16 in

Dimension R

N/A 6-11/32 in

Dimension S

N/A 3/4 in

Dimension U

N/A 6 in

Dimension W

N/A 5-5/32 in