Print Back
Unit of Measure

Specifications

Dimension T NOMINAL

N/A 18

Weight

N/A 92 lb

Number of Bolts

N/A 4

Dimensions

T (TRAVEL)

N/A 22-1/2 in

Dimension B

N/A 44.5 in

Dimension C

N/A 5.5 in

Dimension D

N/A 42 in

Dimension E

N/A 2-1/2 in

Dimension F

N/A 0.75 in

Dimension G

N/A 1 in

Dimension H

N/A 0.750 in

Dimension J

N/A 14-1/2 in

Dimension K

N/A 4-1/2 in

Dimension M

N/A 7 in

Dimension R

N/A 11-11/32 in

Dimension S

N/A 1-1/4 in

Dimension U

N/A 9-5/8 in

Dimension W

N/A 8-29/32 in