Print Back
Unit of Measure

Specifications

Dimension T NOMINAL

N/A 24

Weight

N/A 66 lb

Number of Bolts

N/A 4

Dimensions

T (TRAVEL)

N/A 27-1/2 in

Dimension B

N/A 44.5 in

Dimension C

N/A 4-1/2 in

Dimension D

N/A 42-1/2 in

Dimension E

N/A 2 in

Dimension F

N/A 5/8 in

Dimension G

N/A 1 in

Dimension H

N/A 0.750 in

Dimension J

N/A 11-1/16 in

Dimension K

N/A 3-1/2 in

Dimension M

N/A 4-15/16 in

Dimension R

N/A 8-3/8 in

Dimension S

N/A 1 in

Dimension U

N/A 7-1/2 in

Dimension W

N/A 7-3/16 in