
                                                                                Base Width A | 
                                                                        N/A 2.5625 in65.1 mm | 
                                                                                Base to Center Height H | 
                                                                        N/A 2.8125 in71.4 mm | 
                                                                                Base Height H1 | 
                                                                        N/A 0.625 in15.9 mm | 
                                                                                Total Height H2 | 
                                                                        N/A 5.875 in149.2 mm | 
                                                                                Bolt Hole Spacing J | 
                                                                        N/A 19.375 in492.1 mm | 
                                                                                Bolt Hole Spacing [Lateral] J1 | 
                                                                        N/A 1.5 in38.1 mm | 
                                                                                Total Length L | 
                                                                        N/A 21.375 in542.9 mm | 
                                                                                Travel L1 | 
                                                                        N/A 10 in254 mm | 
                                                                                Dimension R | 
                                                                        N/A 5 in127 mm |