Print Back
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 2 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DVC15K207SB DVC15K207SC DVC15K207SEB DVC15K207SEC DVC15K207SEM DVC15K207SEN DVC15K207SEO DVC15K207SET DVC15K207SLR DVC15K207SM DVC15K207SN DVC15K207SO DVC15K207ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450004220 0883450004237 0883450004251 0883450004268 0883450004275 0883450004282 0883450004299 0883450004305 0883450196895 0883450197090 0883450274401 0883450274609 0883450495387

Dimensions

Dimension BC

N/A 6-1/2 in165.1 mm

Dimension C

N/A 3.86 in98 mm

Dimension E

N/A 4.6 in116.8 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension G

N/A 5.5 in139.7 mm

Dimension H

N/A 1.27 in32.3 mm

Dimension I

N/A 3.11 in79 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 2.75 in69.9 mm

Dimension M

N/A 1.73 in43.9 mm

Dimension N

N/A 1.25 in31.8 mm

Dimension R

N/A 0.14 in3.6 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0035 in0.089 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm