
Cone Part Number |
N/A 399A |
Cup Part Number |
N/A 394A |
Inner Spacer Part Number |
N/A X5S-399A |
Outer Spacer Part Number |
N/A XC914-SD |
Design Unit |
N/A Inch |
d - Bore |
N/A 2 11/16 in68.263 mm |
D - Cup Outer Diameter |
N/A 4.3307 in110 mm |
T - Width |
N/A 1.9462 in49.433 mm |
C - Width |
N/A 1.6962 in43.083 mm |
Snap Ring Diameter |
N/A 4.49 in114.05 mm |
Snap Ring Width |
N/A 0.22 in5.54 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.09 in2.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.050 in1.27 mm |
db - Cone Backface Backing Diameter |
N/A 3.07 in78 mm |
Da - Cup Frontface Backing Diameter |
N/A 4.15 in105.40 mm |
C90 - Dynamic Radial Rating (90 million revolutions) |
N/A 5760 lbf25600 N |
| C1 - Dynamic Radial Rating (1 million revolutions)3 | N/A 38700 lbf172000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)4 | N/A 3970 lbf17600 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 10000 lbf44600 N |