
Cone Part Number |
N/A 368A |
Cup Part Number |
N/A 362A |
Related Assembly Number(s) |
N/A 368A-902A8 |
Outer Spacer Part Number |
N/A Y1S-362A |
Design Unit |
N/A Inch |
d - Bore |
N/A 2 in50.80 mm |
D - Cup Outer Diameter |
N/A 3 1/2 in88.900 mm |
T - Width |
N/A 1.6250 in41.275 mm |
B - Width |
N/A 1 3/4 in44.45 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.010 in0.3 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.050 in1.27 mm |
db - Cone Backface Backing Diameter |
N/A 2.44 in62 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.34 in84.10 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 5930 lbf26400 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 39900 lbf177000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 3250 lbf14400 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 10300 lbf46000 N |