
Cone Part Number |
N/A 385A |
Cup Part Number |
N/A 382A |
Related Assembly Number(s) |
N/A 385A-90208 |
Outer Spacer Part Number |
N/A Y1S-382A |
Design Unit |
N/A Inch |
d - Bore |
N/A 2 in50.80 mm |
D - Cup Outer Diameter |
N/A 3.8125 in96.838 mm |
T - Width |
N/A 1.6606 in42.179 mm |
B - Width |
N/A 1.728 in43.891 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.76 mm |
db - Cone Backface Backing Diameter |
N/A 2.4 in61 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.66 in92.96 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 6280 lbf28000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 42200 lbf188000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 3810 lbf16900 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 10900 lbf48700 N |