
Cone Part Number |
N/A 495A |
Cup Part Number |
N/A 493 |
Related Assembly Number(s) |
N/A 495A-902B6 |
Outer Spacer Part Number |
N/A Y3S-493 |
Design Unit |
N/A Inch |
d - Bore |
N/A 3 in76.2 mm |
D - Cup Outer Diameter |
N/A 5.3750 in136.525 mm |
T - Width |
N/A 2.375 in60.325 mm |
B - Width |
N/A 2.344 in59.538 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.02 in0.50 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
db - Cone Backface Backing Diameter |
N/A 3.62 in92 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.16 in131.06 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 9000 lbf40000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 60500 lbf269000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 6850 lbf30500 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 15700 lbf69700 N |