
Cone Part Number |
N/A 554 |
Cup Part Number |
N/A 552A |
Related Assembly Number(s) |
N/A 554-90127 |
Outer Spacer Part Number |
N/A Y3S-552A |
Design Unit |
N/A Inch |
d - Bore |
N/A 2 7/16 in61.913 mm |
D - Cup Outer Diameter |
N/A 4-7/8 in123.825 mm |
T - Width |
N/A 3 in76.2 mm |
B - Width |
N/A 2.8880 in73.356 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.02 in0.50 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
db - Cone Backface Backing Diameter |
N/A 3.03 in77 mm |
Da - Cup Frontface Backing Diameter |
N/A 4.60 in116.10 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 11100 lbf49400 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 74700 lbf332000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 6590 lbf29300 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 19400 lbf86100 N |