
Cone Part Number |
N/A 6576C |
Cup Part Number |
N/A 6535 |
Related Assembly Number(s) |
N/A 6576C-902A2 |
Outer Spacer Part Number |
N/A Y2S-6535 |
Design Unit |
N/A Inch |
d - Bore |
N/A 3 in76.2 mm |
D - Cup Outer Diameter |
N/A 6-3/8 in161.925 mm |
T - Width |
N/A 4.25 in107.95 mm |
B - Width |
N/A 4.3386 in110.2 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.02 in0.50 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
db - Cone Backface Backing Diameter |
N/A 3.98 in101 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.08 in154.43 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 25600 lbf114000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 172000 lbf765000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 17600 lbf78100 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 44600 lbf198000 N |