
Cone Part Number |
N/A 687 |
Cup Part Number |
N/A 672 |
Related Assembly Number(s) |
N/A 687-90089 687-90196 |
Outer Spacer Part Number |
N/A Y6S-672 |
Design Unit |
N/A Inch |
d - Bore |
N/A 4 in101.600 mm |
D - Cup Outer Diameter |
N/A 6.625 in168.275 mm |
T - Width |
N/A 3.25 in82.55 mm |
B - Width |
N/A 3 1/4 in82.55 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.02 in0.50 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
db - Cone Backface Backing Diameter |
N/A 4.65 in118 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.34 in161.00 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 15400 lbf68600 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 104000 lbf461000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 12400 lbf55300 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 26900 lbf119000 N |