
Cone Part Number |
N/A 778 |
Cup Part Number |
N/A 772 |
Related Assembly Number(s) |
N/A 778-90234 |
Outer Spacer Part Number |
N/A Y4S-772 |
Design Unit |
N/A Inch |
d - Bore |
N/A 3.6250 in92.075 mm |
D - Cup Outer Diameter |
N/A 7-1/8 in180.975 mm |
T - Width |
N/A 3.75 in95.25 mm |
B - Width |
N/A 3.78 in96.012 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.02 in0.50 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
db - Cone Backface Backing Diameter |
N/A 4.37 in111 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.65 in167.90 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 20200 lbf89700 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 135000 lbf603000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 13300 lbf59200 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 35100 lbf156000 N |