
Cone Part Number |
N/A 795 |
Cup Part Number |
N/A 792 |
Related Assembly Number(s) |
N/A 795-90123 |
Outer Spacer Part Number |
N/A Y3S-792 |
Design Unit |
N/A Inch |
d - Bore |
N/A 4.7500 in120.650 mm |
D - Cup Outer Diameter |
N/A 8.1250 in206.375 mm |
T - Width |
N/A 3.75 in95.25 mm |
B - Width |
N/A 3 3/4 in95.25 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
db - Cone Backface Backing Diameter |
N/A 5.59 in142 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.76 in197.10 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 22000 lbf98000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 148000 lbf658000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 17300 lbf77000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 38400 lbf171000 N |