
Cone Part Number |
N/A 861 |
Cup Part Number |
N/A 854 |
Related Assembly Number(s) |
N/A 861-90060 861-90077 |
Outer Spacer Part Number |
N/A Y7S-854 |
Design Unit |
N/A Inch |
d - Bore |
N/A 4 in101.600 mm |
D - Cup Outer Diameter |
N/A 7.5 in190.5 mm |
T - Width |
N/A 4.5 in114.3 mm |
B - Width |
N/A 4.53 in115.062 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.02 in0.50 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
db - Cone Backface Backing Diameter |
N/A 5.2 in132 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.86 in174.00 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 26700 lbf119000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 179000 lbf797000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 15300 lbf68000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 46400 lbf207000 N |