
Cone Part Number |
N/A 9278 |
Cup Part Number |
N/A 9220 |
Related Assembly Number(s) |
N/A 9278-90016 |
Outer Spacer Part Number |
N/A Y1S-9220 |
Design Unit |
N/A Inch |
d - Bore |
N/A 2 11/16 in68.263 mm |
D - Cup Outer Diameter |
N/A 6-3/8 in161.925 mm |
T - Width |
N/A 3.875 in98.425 mm |
B - Width |
N/A 3 10/16 in92.076 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.02 in0.50 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
db - Cone Backface Backing Diameter |
N/A 4.17 in106 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.04 in153.20 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 20600 lbf91400 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 138000 lbf614000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 24900 lbf111000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 35800 lbf159000 N |