Print Back
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Specifications

Cone Part Number

N/A H247535

Cup Part Number

N/A H247510

Related Assembly Number(s)

N/A H247535-902A8

Outer Spacer Part Number

N/A K168893

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 7 7/8 in200.025 mm

D - Cup Outer Diameter

N/A 15.1250 in384.175 mm

T - Width

N/A 8.875 in225.425 mm

B - Width

N/A 8 14/16 in225.425 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.250 in6.35 mm

db - Cone Backface Backing Diameter

N/A 9.49 in241 mm

Da - Cup Frontface Backing Diameter

N/A 14.32 in363.70 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 97600 lbf434000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 656000 lbf2920000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 55600 lbf247000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 170000 lbf756000 N

Factors

K - Factor7 N/A 1.76
e - ISO Factor8 N/A 0.33
Y1 - ISO Factor9 N/A 2.03
Y2 - ISO Factor10 N/A 3.02
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.