Print Back
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Specifications

Cone Part Number

N/A H852849

Cup Part Number

N/A H852810

Related Assembly Number(s)

N/A H852849-90015 H852849-90016 H852849-90019 H852849-90027

Outer Spacer Part Number

N/A H852810EB

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 10 1/2 in266.7 mm

D - Cup Outer Diameter

N/A 17.5 in444.5 mm

T - Width

N/A 9.5 in241.3 mm

B - Width

N/A 9 1/4 in234.95 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.250 in6.35 mm

db - Cone Backface Backing Diameter

N/A 12.4 in315 mm

Da - Cup Frontface Backing Diameter

N/A 16.69 in423.93 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 106000 lbf473000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 714000 lbf3180000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 105000 lbf466000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 185000 lbf823000 N

Factors

K - Factor7 N/A 1.01
e - ISO Factor8 N/A 0.58
Y1 - ISO Factor9 N/A 1.17
Y2 - ISO Factor10 N/A 1.75
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.