Print Back
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Specifications

Cone Part Number

N/A HM212047

Cup Part Number

N/A HM212010

Related Assembly Number(s)

N/A HM212047-902A2

Outer Spacer Part Number

N/A HM212010EA

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 2 1/2 in63.500 mm

D - Cup Outer Diameter

N/A 4 13/16 in122.238 mm

T - Width

N/A 3 in76.2 mm

B - Width

N/A 3.02 in76.708 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.02 in0.50 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.52 mm

db - Cone Backface Backing Diameter

N/A 3.43 in87 mm

Da - Cup Frontface Backing Diameter

N/A 4.60 in116.10 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 15600 lbf69200 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 104000 lbf465000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 8990 lbf40000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 27100 lbf121000 N

Factors

K - Factor7 N/A 1.73
e - ISO Factor8 N/A 0.34
Y1 - ISO Factor9 N/A 2
Y2 - ISO Factor10 N/A 2.98
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.