Print Back
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Specifications

Cone Part Number

N/A HM535347

Cup Part Number

N/A HM535310

Related Assembly Number(s)

N/A HM535347-90015

Outer Spacer Part Number

N/A HM535310EA

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 6.6919 in169.974 mm

D - Cup Outer Diameter

N/A 10.25 in260.350 mm

T - Width

N/A 5.25 in133.35 mm

B - Width

N/A 5 1/4 in133.35 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

db - Cone Backface Backing Diameter

N/A 7.56 in192 mm

Da - Cup Frontface Backing Diameter

N/A 9.86 in250.44 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 38100 lbf169000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 256000 lbf1140000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 26200 lbf117000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 66300 lbf295000 N

Factors

K - Factor7 N/A 1.45
e - ISO Factor8 N/A 0.4
Y1 - ISO Factor9 N/A 1.68
Y2 - ISO Factor10 N/A 2.5
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.