Print Back
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Specifications

Cone Part Number

N/A HM743345

Cup Part Number

N/A HM743310

Related Assembly Number(s)

N/A HM743345-90023

Outer Spacer Part Number

N/A HM743310EB

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 8.2500 in209.550 mm

D - Cup Outer Diameter

N/A 13.1250 in333.375 mm

T - Width

N/A 5.5 in139.7 mm

B - Width

N/A 5 1/2 in139.700 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.250 in6.35 mm

db - Cone Backface Backing Diameter

N/A 9.37 in238 mm

Da - Cup Frontface Backing Diameter

N/A 12.51 in317.00 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 53400 lbf238000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 359000 lbf1600000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 40200 lbf179000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 93000 lbf414000 N

Factors

K - Factor7 N/A 1.33
e - ISO Factor8 N/A 0.44
Y1 - ISO Factor9 N/A 1.54
Y2 - ISO Factor10 N/A 2.29
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.