
Cone Part Number |
N/A L540049 |
Cup Part Number |
N/A L540010 |
Related Assembly Number(s) |
N/A L540049-902A5 |
Outer Spacer Part Number |
N/A L540010EA |
Design Unit |
N/A Inch |
d - Bore |
N/A 7.7500 in196.850 mm |
D - Cup Outer Diameter |
N/A 10.00 in254.000 mm |
T - Width |
N/A 2.25 in57.15 mm |
B - Width |
N/A 2.1876 in55.566 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.52 mm |
db - Cone Backface Backing Diameter |
N/A 8.15 in207 mm |
Da - Cup Frontface Backing Diameter |
N/A 9.80 in246.90 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 12300 lbf54700 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 82500 lbf367000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 8350 lbf37100 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 21400 lbf95200 N |