Cone Part Number |
N/A 3780 |
Cup Part Number |
N/A 3730 |
Inner Spacer Part Number |
N/A K426900R |
Design Unit |
N/A Inch |
d - Bore |
N/A 2 in |
D - Cup Outer Diameter |
N/A 3.6718 in |
T - Width |
N/A 2.5310 in |
C - Width |
N/A 2.0310 in |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in |
db - Cone Backface Backing Diameter |
N/A 2.52 in |
Da - Cup Frontface Backing Diameter |
N/A 3.50 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 7120 lbf31700 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 47800 lbf213000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 4120 lbf18300 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 12400 lbf55100 N |