
Cone Part Number |
N/A 387A |
Cup Part Number |
N/A 382A |
Inner Spacer Part Number |
N/A X1S-387 |
Outer Spacer Part Number |
N/A Y4S-382A |
Design Unit |
N/A Inch |
d - Bore |
N/A 2 1/4 in57.15 mm |
D - Cup Outer Diameter |
N/A 3.8125 in96.838 mm |
T - Width |
N/A 1.9360 in49.174 mm |
C - Width |
N/A 1.5324 in38.923 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.020 in0.40 mm |
db - Cone Backface Backing Diameter |
N/A 2.76 in70 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.66 in92.96 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 6280 lbf28000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 42200 lbf188000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 3810 lbf16900 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 10900 lbf48700 N |