
Cone Part Number |
N/A 4395 |
Cup Part Number |
N/A 4335 |
Inner Spacer Part Number |
N/A X1S-4395 |
Outer Spacer Part Number |
N/A Y1S-4335 |
Design Unit |
N/A Inch |
d - Bore |
N/A 1.6563 in42.070 mm |
D - Cup Outer Diameter |
N/A 3.5625 in90.488 mm |
T - Width |
N/A 3.44 in87.376 mm |
C - Width |
N/A 2.9400 in74.676 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.560 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 2.36 in60 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.39 in85.10 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 11600 lbf51500 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 77700 lbf346000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 5640 lbf25100 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 20200 lbf89700 N |