
Cone Part Number |
N/A 484 |
Cup Part Number |
N/A 472A |
Inner Spacer Part Number |
N/A X1S-484 |
Outer Spacer Part Number |
N/A Y4S-472A |
Design Unit |
N/A Inch |
d - Bore |
N/A 2.7559 in70 mm |
D - Cup Outer Diameter |
N/A 4.7244 in120 mm |
T - Width |
N/A 6.1876 in157.165 mm |
C - Width |
N/A 5.75 in146.05 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.08 in2 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 3.15 in80 mm |
Da - Cup Frontface Backing Diameter |
N/A 4.53 in115.06 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 8360 lbf37200 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 56100 lbf250000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 5500 lbf24500 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 14600 lbf64700 N |