
Cone Part Number |
N/A 497 |
Cup Part Number |
N/A 492A |
Inner Spacer Part Number |
N/A X2S-497 |
Outer Spacer Part Number |
N/A Y4S-492A |
Design Unit |
N/A Inch |
d - Bore |
N/A 3.3750 in85.725 mm |
D - Cup Outer Diameter |
N/A 5.25 in133.35 mm |
T - Width |
N/A 2.749 in69.825 mm |
C - Width |
N/A 2.124 in53.95 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 3.98 in101 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.08 in129.00 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 9000 lbf40000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 60500 lbf269000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 6850 lbf30500 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 15700 lbf69700 N |