
Cone Part Number |
N/A 594 |
Cup Part Number |
N/A 592A |
Related Assembly Number(s) |
N/A 594-90040 594-90269 |
Inner Spacer Part Number |
N/A X4S-594 |
Design Unit |
N/A Inch |
d - Bore |
N/A 3 3/4 in95.250 mm |
D - Cup Outer Diameter |
N/A 6 in152.4 mm |
T - Width |
N/A 3.125 in79.375 mm |
C - Width |
N/A 2.375 in60.325 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 4.33 in110 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.71 in145.03 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 12600 lbf56000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 84600 lbf376000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 9530 lbf42400 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 21900 lbf97500 N |