
Cone Part Number |
N/A 6386 |
Cup Part Number |
N/A 6320 |
Inner Spacer Part Number |
N/A X1S-6386 |
Outer Spacer Part Number |
N/A Y1S-6320 |
Design Unit |
N/A Inch |
d - Bore |
N/A 2.6250 in66.675 mm |
D - Cup Outer Diameter |
N/A 5.3447 in135.755 mm |
T - Width |
N/A 4.6875 in119.062 mm |
C - Width |
N/A 3.9375 in100.012 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.170 in4.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 3.43 in87 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.00 in126.00 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 18700 lbf83300 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 126000 lbf560000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 10400 lbf46300 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 32600 lbf145000 N |