
Cone Part Number |
N/A 656 |
Cup Part Number |
N/A 652A |
Related Assembly Number(s) |
N/A 656-90144 |
Inner Spacer Part Number |
N/A X2S-6464 |
Design Unit |
N/A Inch |
d - Bore |
N/A 2.5575 in64.961 mm |
D - Cup Outer Diameter |
N/A 5 7/8 in149.225 mm |
T - Width |
N/A 4.6875 in119.062 mm |
C - Width |
N/A 3.9375 in100.012 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 3.35 in85 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.57 in141.00 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 14400 lbf64000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 96700 lbf430000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 10100 lbf44800 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 25100 lbf112000 N |