
Cone Part Number |
N/A 9285 |
Cup Part Number |
N/A 9220 |
Inner Spacer Part Number |
N/A X4S-9285 |
Outer Spacer Part Number |
N/A YBT9220 |
Design Unit |
N/A Inch |
d - Bore |
N/A 3 in76.2 mm |
D - Cup Outer Diameter |
N/A 6-3/8 in161.925 mm |
T - Width |
N/A 4.156 in105.56 mm |
C - Width |
N/A 2.781 in70.64 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 4.37 in111 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.04 in153.20 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 20600 lbf91400 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 138000 lbf614000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 24900 lbf111000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 35800 lbf159000 N |