
Cone Part Number |
N/A 938 |
Cup Part Number |
N/A 932 |
Inner Spacer Part Number |
N/A 9S-938 |
Outer Spacer Part Number |
N/A Y14S-932 |
Design Unit |
N/A Inch |
d - Bore |
N/A 4 1/2 in114.300 mm |
D - Cup Outer Diameter |
N/A 8.3750 in212.725 mm |
T - Width |
N/A 5.625 in142.875 mm |
C - Width |
N/A 4.625 in117.475 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.280 in7.100 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 5.55 in141 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.61 in193.29 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 33300 lbf148000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 224000 lbf996000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 18600 lbf82700 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 58000 lbf258000 N |