
Cone Part Number |
N/A H852849 |
Cup Part Number |
N/A H852810 |
Inner Spacer Part Number |
N/A H852849XA |
Outer Spacer Part Number |
N/A H852810EA |
Design Unit |
N/A Inch |
d - Bore |
N/A 10 1/2 in266.7 mm |
D - Cup Outer Diameter |
N/A 17.5 in444.5 mm |
T - Width |
N/A 10.5000 in266.700 mm |
C - Width |
N/A 8 in203.2 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.35 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 12.4 in315 mm |
Da - Cup Frontface Backing Diameter |
N/A 16.69 in423.93 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 106000 lbf473000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 714000 lbf3180000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 105000 lbf466000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 185000 lbf823000 N |