
Cone Part Number |
N/A H859049 |
Cup Part Number |
N/A H859010 |
Inner Spacer Part Number |
N/A H859049XB |
Outer Spacer Part Number |
N/A H859010EC |
Design Unit |
N/A Inch |
d - Bore |
N/A 12.3750 in314.325 mm |
D - Cup Outer Diameter |
N/A 19.5000 in495.300 mm |
T - Width |
N/A 10.374 in263.5 mm |
C - Width |
N/A 7.874 in200 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.35 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 14.21 in361 mm |
Da - Cup Frontface Backing Diameter |
N/A 18.68 in474.47 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 114000 lbf508000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 766000 lbf3410000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 113000 lbf500000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 199000 lbf884000 N |