
Cone Part Number |
N/A H936340 |
Cup Part Number |
N/A H936310 |
Inner Spacer Part Number |
N/A H936340XA |
Outer Spacer Part Number |
N/A H936310EC |
Design Unit |
N/A Inch |
d - Bore |
N/A 6.1250 in155.575 mm |
D - Cup Outer Diameter |
N/A 13.0000 in330.200 mm |
T - Width |
N/A 7.5 in190.5 mm |
C - Width |
N/A 5 in127 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.35 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 8.23 in209 mm |
Da - Cup Frontface Backing Diameter |
N/A 12.28 in311.90 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 71600 lbf319000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 481000 lbf2140000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 99200 lbf441000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 125000 lbf555000 N |