
Cone Part Number |
N/A HH949549 |
Cup Part Number |
N/A HH949510 |
Related Assembly Number(s) |
N/A EE380080-90072 |
Inner Spacer Part Number |
N/A HH949549XC |
Design Unit |
N/A Inch |
d - Bore |
N/A 9 in228.600 mm |
D - Cup Outer Diameter |
N/A 19.2500 in488.950 mm |
T - Width |
N/A 10.999 in279.375 mm |
C - Width |
N/A 7.249 in184.125 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 11.69 in297 mm |
Da - Cup Frontface Backing Diameter |
N/A 17.96 in456.18 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 131000 lbf582000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 879000 lbf3910000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 210000 lbf934000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 228000 lbf1010000 N |