Print Back
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure

Specifications

Cone Part Number

N/A HH949549

Cup Part Number

N/A HH949510

Related Assembly Number(s)

N/A EE113091-90015 EE113091-90016

Inner Spacer Part Number

N/A K29946

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 9 in228.600 mm

D - Cup Outer Diameter

N/A 19.2500 in488.950 mm

T - Width

N/A 10.5000 in266.700 mm

C - Width

N/A 6.8125 in173.038 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.25 in6.4 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

db - Cone Backface Backing Diameter

N/A 11.69 in297 mm

Da - Cup Frontface Backing Diameter

N/A 17.96 in456.18 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 131000 lbf582000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 879000 lbf3910000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 210000 lbf934000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 228000 lbf1010000 N

Factors

K - Factor7 N/A 0.62
e - ISO Factor8 N/A 0.94
Y1 - ISO Factor9 N/A 0.72
Y2 - ISO Factor10 N/A 1.07
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.