
Cone Part Number |
N/A HH953749 |
Cup Part Number |
N/A HH953710 |
Related Assembly Number(s) |
N/A HH949549-90031 |
Inner Spacer Part Number |
N/A HH949549XB |
Design Unit |
N/A Inch |
d - Bore |
N/A 10 in254 mm |
D - Cup Outer Diameter |
N/A 21.0 in533.400 mm |
T - Width |
N/A 12.125 in307.975 mm |
C - Width |
N/A 7.938 in201.613 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 13.78 in350 mm |
Da - Cup Frontface Backing Diameter |
N/A 19.54 in495.60 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 156000 lbf696000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 1050000 lbf4670000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 251000 lbf1120000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 272000 lbf1210000 N |