
Cone Part Number |
N/A HM516442 |
Cup Part Number |
N/A HM516410 |
Related Assembly Number(s) |
N/A 495A-90302 |
Inner Spacer Part Number |
N/A X4S-495A |
Design Unit |
N/A Inch |
d - Bore |
N/A 3 in76.2 mm |
D - Cup Outer Diameter |
N/A 5.25 in133.35 mm |
T - Width |
N/A 5.07 in128.778 mm |
C - Width |
N/A 4.4763 in113.698 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 3.66 in93 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.08 in129.00 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 15100 lbf67100 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 101000 lbf450000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 10400 lbf46200 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 26300 lbf117000 N |